Series | MELSEC-Q SERIES |
---|---|
Type | ANALOG OUTPUT |
Power Supply (V) | 24 |
Current Type | DC |
Occupied I/O Points on PLC | 16 |
Integrated Analogue Outputs | 6 |
Output Voltage Range (V) | -10-10; 0-5; 1-5 |
Output Current Range (mA) | 0-20; 4-20 |
Wiring | SCREW |
Int. Current Consumption (A) | 0,62 |
Width (mm) | 27,4 |
---|---|
Height (mm) | 102 |
Depth (mm) | 177 |
Weight (kg) | 0,22 |
CE | COMPLIANT |
---|---|
UL/cUL | COMPLIANT |
EAC | COMPLIANT |
Shipping Approvals | ABS,BV,DNV GL,LR,NK,RINA |
UKCA | COMPLIANT |
Cardboard (g) | 55 |
---|---|
Other paper (g) | 1 |
Aluminum (g) | 0 |
Steel (g) | 0 |
Styrofoam (g) | 0 |
Other plastic (g) | 3 |
Wood (g) | 0 |
Glass (g) | 0 |
Others (g) | 0 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 7439-92-1, 13560-89-9, 80-05-7, 2451-62-9 |
Dangerous Goods Class | NO |
RoHS Compliance | COMPLIANT |
WEEE | B2B |
Dangerous Goods Identifier | NO |