MITSUBISHI ELECTRIC Changes for the Better
France

PLC Q Series load cell module; 1 channel; 32 bit resolution

FA-MOD PLC: Analogue I/O Module

SeriesMELSEC-Q SERIES
TypeLOAD CELL INPUT
Power Supply (V)5
Current TypeDC
Occupied I/O Points on PLC16
Integrated Analogue Inputs1
Input Voltage Range (V)0-0,001; 0-0,002; 0-0,003;
WiringSCREW
Int. Current Consumption (A)0,48

Product Dimensions & Weight

Width (mm)27,4
Height (mm)98
Depth (mm)90
Weight (kg)0,231

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)70
Other paper (g)11
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)2
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO