MITSUBISHI ELECTRIC Changes for the Better
France

PLC Q Series Base unit Q61SP power supply + CPU + 3 I/O slots

FA-MOD PLC: Base Rack

SeriesMELSEC-Q SERIES
TypeMAIN BASE UNIT
Slots3
Slots for Power Supply1

Product Dimensions & Weight

Width (mm)142
Height (mm)98
Depth (mm)18,5
Weight (kg)0,15

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)0
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)4
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number12060-00-3
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO