MITSUBISHI ELECTRIC Changes for the Better
France

STlite; Incremental encoder interface

FA-MOD PLC: Counter Module

SeriesSTLITE SERIES
TypeINKREMENTAL ENCODER INTERFACE
Power Supply (V)24
Current TypeDC
Number of Channels16
Int. Current Consumption (A)145

Product Dimensions & Weight

Width (mm)24
Height (mm)69,8
Depth (mm)100
Weight (kg)0,104

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)9
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)4,2

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO