MITSUBISHI ELECTRIC Changes for the Better
France

iQ-R CIP Safety & EtherNet/IP Network Module; 4 ports

FA-MOD PLC: CPU Module

SeriesMELSEC IQ-R SERIES
TypeCIP SAFETY NETWORK MODULE

FA-MOD PLC: Network Module

Power Supply (V)24
Current TypeDC

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)35
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)7
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO