MITSUBISHI ELECTRIC Changes for the Better
France

PLC CC-Link I/O module, 16 Inputs, e-CON connector

FA-MOD PLC: Digital Input Module

SeriesCC-LINK
TypeREMOTE DC INPUT
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Inputs16
Rated Input Voltage (VDC)24
WiringCONNECTOR
Int. Current Consumption (A)0,035

Product Dimensions & Weight

Width (mm)100
Height (mm)50
Depth (mm)45,5
Weight (kg)0,1

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)90
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)3
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B