MITSUBISHI ELECTRIC Changes for the Better
France

PLC CC-Link IE Field 16 points MIL Connector Type, Positive Common, 1 wire

FA-MOD PLC: Digital Input Module

SeriesCC-LINK IE FIELD NETWORK
TypeREMOTE DC INPUT
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Inputs16
Rated Input Voltage (VDC)24
WiringCONNECTOR
Int. Current Consumption (A)0,18

Product Dimensions & Weight

Depth (mm)68
Weight (kg)0,24
Width (mm)133
Height (mm)50

Conformity

CECOMPLIANT
EACCOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)70
Steel (g)0
Glass (g)0
Other plastic (g)3
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number80-05-7, 12060-00-3, 7439-92-1
Dangerous Goods ClassNO
WEEEB2B