MITSUBISHI ELECTRIC Changes for the Better
France

PLC Safety Remote Input Module; CC-Link IE TSN; 8 inputs; neg. common;spring cl.

FA-MOD PLC: Digital Input Module

SeriesCC-LINK IE TSN
TypeSAFETY REMOTE DC INPUT
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Inputs8
Rated Input Voltage (VDC)24
WiringSPRING CLAMP
Int. Current Consumption (A)0,16

Product Dimensions & Weight

Width (mm)142
Height (mm)50
Depth (mm)68
Weight (kg)0,25

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT

Product Packaging

Cardboard (g)115
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)3
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO