MITSUBISHI ELECTRIC Changes for the Better
France

PLC iQ-R Series;CC-Link IE TSN,Master/Local station,optical cable

FA-MOD PLC: Network Module

SeriesMELSEC IQ-R SERIES
TypeMASTER/LOCAL STATION
Power Supply (V)24
Current TypeDC

Product Dimensions & Weight

Width (mm)27,8
Height (mm)106
Depth (mm)125
Weight (kg)0,17

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)72
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)3
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO