Series | STLITE SERIES |
---|---|
Type | BUS POWER SUPPLY |
Power Supply (V) | 24 |
Current Type | DC |
Depth (mm) | 100 |
---|---|
Weight (kg) | 0,0585 |
Width (mm) | 12 |
Height (mm) | 65 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 4,2 |
Styrofoam (g) | 0 |
Cardboard (g) | 9 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 0 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | NO |
---|---|
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |