MITSUBISHI ELECTRIC Changes for the Better
France

RS232 comm's cable

FA-COM PLC: Cable

SeriesMELSEC-F SERIES
TypeRS-232
Cable Length (m)3

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)0
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)23
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEEB2B
Dangerous Goods IdentifierNO