MITSUBISHI ELECTRIC Changes for the Better

FX3U-1PG

Material number 259298
PLC FX Series, FX3U 1 axis positioning module

FA-COM PLC: Positioning Module

SeriesMELSEC-F SERIES
TypeFX3U
Number of Axes1

Product Dimensions & Weight

Depth (mm)87
Weight (kg)0.2
Width (mm)43
Height (mm)90

Conformity

CECOMPLIANT
EACCOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)38
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 7439-92-1, 2451-62-9
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO