MITSUBISHI ELECTRIC Changes for the Better
France

CC-Link IE TSN compatible industrial managed switch; 8 ports; 2xSFP; 10M/100M/1G

FA-MOD PLC: Network Module

SeriesCC-LINK IE TSN
TypeINDUSTRIAL SWITCH
Power Supply (V)12-48
Current TypeDC
Network InterfaceETHERNET

Product Dimensions & Weight

Width (mm)36
Height (mm)135
Depth (mm)115
Weight (kg)0,79

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)133,0
Other paper (g)1,0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)57,0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO