Series | NZ2FT SERIES |
---|---|
Interface | RS-232, RS-422/485 |
Width (mm) | 11,5 |
---|---|
Height (mm) | 120 |
Depth (mm) | 76 |
CE | COMPLIANT |
---|
Cardboard (g) | 35,0 |
---|---|
Other paper (g) | 14,0 |
Aluminum (g) | 0,0 |
Steel (g) | 0,0 |
Styrofoam (g) | 0,0 |
Other plastic (g) | 6,0 |
Wood (g) | 0,0 |
Glass (g) | 0,0 |
Others (g) | 0,0 |
Dangerous Goods Regulations | NO |
---|---|
RoHS Compliance | COMPLIANT |
WEEE | B2B |