MITSUBISHI ELECTRIC Changes for the Better
France

PROFIBUS-Software for Q,QnA+FX;eng+ger;MELSOFT Pack with USB;1 pc

FA-Software: Software PLC

SeriesMELSOFT GX SERIES
TypeGX CONFIGURATOR
Distribution VersionUSB
Number of Licenses1

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UKCANOT IN SCOPE

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)45
Steel (g)0
Glass (g)0
Other plastic (g)5
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceNOT IN SCOPE
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO