Type | FX5S |
---|---|
Power Supply (V) | 24 |
Current Type | DC |
Program Memory | 48K STEPS |
Program Memory Unit | FLASH |
Integrated Digital Inputs | 36 |
Integrated Digital Outputs | 24 |
Output Type | RELAY |
Cycle Time LD (ns) | 84 |
Cycle Time MOV (ns) | 100 |
Ethernet Port | 1 |
Power Consumption (W) | 16 |
Min. Ambient Temperature (°C) | 0 |
Max. Ambient Temperature (°C) | 55 |
Series | MELSEC IQ-F SERIES |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
RoHS Compliance | COMPLIANT |
---|---|
Dangerous Goods Class | NO |