Series | MELSEC-Q SERIES |
---|---|
Type | TEMPERATURE CONTROL |
Occupied I/O Points on PLC | 16 |
Integrated Analogue Inputs | 4 |
Input Type | RTD |
Applicable RTD Type | JPT100, PT100 |
Int. Current Consumption (A) | 0,29 |
Width (mm) | 27,4 |
---|---|
Height (mm) | 98 |
Depth (mm) | 112 |
Weight (kg) | 0,2 |
CE | COMPLIANT |
---|---|
UL/cUL | COMPLIANT |
EAC | COMPLIANT |
Shipping Approvals | ABS,BV,DNV GL,LR,NK,RINA |
UKCA | COMPLIANT |
Cardboard (g) | 55 |
---|---|
Other paper (g) | 1 |
Aluminum (g) | 0 |
Steel (g) | 0 |
Styrofoam (g) | 0 |
Other plastic (g) | 17 |
Wood (g) | 0 |
Glass (g) | 0 |
Others (g) | 0 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 1303-86-2, 7439-92-1, 1317-36-8 |
Dangerous Goods Class | NO |
RoHS Compliance | COMPLIANT |
WEEE | B2B |
Dangerous Goods Identifier | NO |