MITSUBISHI ELECTRIC Changes for the Better
France

PLC Q Series Temperature control unit 4 channel R,K,J,T,S,B,E;broken wire detect

FA-MOD PLC: Temperature Module

SeriesMELSEC-Q SERIES
TypeTEMPERATURE CONTROL
Occupied I/O Points on PLC32
Integrated Analogue Inputs4
Input TypeTHERMOCOUPLE
Applicable Thermocouple TypeL, K, J, E, B, N, PLII, U, T, S, R
Int. Current Consumption (A)0,33

Product Dimensions & Weight

Width (mm)55
Height (mm)98
Depth (mm)112
Weight (kg)0,3

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)75
Other paper (g)1
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)33
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number1303-86-2, 1317-36-8, 2451-62-9, 7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceNON-COMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO