MITSUBISHI ELECTRIC Changes for the Better
France

PLC Q Series Extension unit Red. Local I/O, 2 power supply, 5 I/O; Coated

FA-MOD PLC: Base Rack

SeriesMELSEC-Q SERIES
TypeEXTENSION BASE UNIT
Slots5
Slots for Power Supply2

Product Dimensions & Weight

Width (mm)439
Height (mm)98
Depth (mm)44,1
Weight (kg)0,52

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)295
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
REACH Substance CAS NumberN/A
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B