MITSUBISHI ELECTRIC Changes for the Better

QX41-S2

Material number 229239
PLC Q Series Input module; 24 V DC; 32 inputs; sink; 6 mA rated input current

FA-MOD PLC: Digital Input Module

SeriesMELSEC-Q SERIES
TypeDC INPUT (PLUS COMMON)
Power Supply (V)24
Current TypeDC
Occupied I/O Points on PLC32
Integrated Digital Inputs32
Rated Input Voltage (VDC)24
WiringCONNECTOR
Int. Current Consumption (A)0.075

Product Dimensions & Weight

Depth (mm)90
Weight (kg)0.126
Width (mm)27.4
Height (mm)98

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)40
Steel (g)0
Glass (g)0
Other plastic (g)2
Wood (g)0
Other paper (g)1

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 119313-12-1, 7439-92-1, 96-13-9, 3147-75-9
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO