MITSUBISHI ELECTRIC Changes for the Better
France

PLC Q Series Input module; 24 V DC; 64 inputs; A6CON connector

FA-MOD PLC: Digital Input Module

SeriesMELSEC-Q SERIES
TypeDC INPUT (MINUS COMMON)
Power Supply (V)24
Current TypeDC
Occupied I/O Points on PLC64
Integrated Digital Inputs64
Rated Input Voltage (VDC)24
WiringCONNECTOR
Int. Current Consumption (A)0,09

Product Dimensions & Weight

Depth (mm)90
Weight (kg)0,14
Width (mm)27,4
Height (mm)98

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,NK
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)40
Steel (g)0
Glass (g)0
Other plastic (g)2
Wood (g)0
Other paper (g)1

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO