MITSUBISHI ELECTRIC Changes for the Better

QD75D1N

Material number 248392
PLC Q series;positioning module 1-axis;differential output

FA-MOD PLC: Positioning Module

SeriesMELSEC-Q SERIES
TypeDIFFERENTIAL DRIVE OUTPUT
Number of Axes1
Int. Current Consumption (A)0.43

Product Dimensions & Weight

Depth (mm)90
Weight (kg)0.15
Width (mm)27.4
Height (mm)98

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
EACCOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)35
Steel (g)0
Glass (g)0
Other plastic (g)13
Wood (g)0
Other paper (g)1

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 13560-89-9, 71868-10-5, 7439-92-1, 80-43-3, 96-13-9, 3147-75-9
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO