Series | MELSEC-Q SERIES |
---|---|
Type | POWER SUPPLY |
Power Supply (V) | 24 |
Current Type | DC |
Max Input Power (W) | 45 |
Output Current 5V (A) | 6 |
Width (mm) | 55,2 |
---|---|
Height (mm) | 98 |
Depth (mm) | 90 |
Weight (kg) | 0,33 |
CE | COMPLIANT |
---|---|
UL/cUL | COMPLIANT |
EAC | COMPLIANT |
Shipping Approvals | ABS,BV,DNV GL,LR,NK,RINA |
UKCA | COMPLIANT |
Cardboard (g) | 45 |
---|---|
Other paper (g) | 16 |
Aluminum (g) | 0 |
Steel (g) | 0 |
Styrofoam (g) | 0 |
Other plastic (g) | 3 |
Wood (g) | 0 |
Glass (g) | 0 |
Others (g) | 0 |
REACH Limit Exceeded | NO |
---|---|
Dangerous Goods Class | NO |
RoHS Compliance | COMPLIANT |
WEEE | B2B |
Dangerous Goods Identifier | NO |