Series | MELSEC-Q SERIES |
---|---|
Type | POWER SUPPLY |
Power Supply (V) | 100-240 |
Current Type | AC |
Max Input Apparent Power (VA) | 160 |
Output Current 5V (A) | 8.5 |
Depth (mm) | 115 |
---|---|
Weight (kg) | 0.47 |
Width (mm) | 55.2 |
Height (mm) | 98 |
CE | COMPLIANT |
---|---|
Shipping Approvals | ABS,BV,DNV GL,LR,NK,RINA |
EAC | NON-COMPLIANT |
UL/cUL | COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 50 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 3 |
Wood (g) | 0 |
Other paper (g) | 16 |
REACH Limit Exceeded | NO |
---|---|
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |