MITSUBISHI ELECTRIC Changes for the Better
France

PLC Q Series Power supply for Q38RB/Q68RB for 24V DC input, 5VDC 8,5A output

FA-MOD PLC: Power Supply Module

SeriesMELSEC-Q SERIES
TypeREDUNDANT POWER SUPPLY
Power Supply (V)24
Current TypeDC
Max Input Power (W)65
Output Current 5V (A)8,5

Product Dimensions & Weight

Depth (mm)115
Weight (kg)0,4
Width (mm)83
Height (mm)98

Conformity

CECOMPLIANT
Shipping ApprovalsNK
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)160
Steel (g)0
Glass (g)0
Other plastic (g)7
Wood (g)0
Other paper (g)2

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1, 13560-89-9, 127-19-5
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO