MITSUBISHI ELECTRIC Changes for the Better
France

PLC iQ-R Series; Main Base Unit, 8-slot

FA-MOD PLC: Base Rack

SeriesMELSEC IQ-R SERIES
TypeMAIN BASE UNIT
Slots8
Slots for Power Supply1

Product Dimensions & Weight

Width (mm)328
Height (mm)101
Depth (mm)32,5
Weight (kg)0,55

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)95
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO