Series | MELSEC-L SERIES |
---|---|
Type | SIMPLE MOTION MODULE |
Number of Axes | 16 |
Program Capacity | 600 |
Program Capacity Unit | POSITIONING DATA / AXIS |
Inputs | 4 |
Servo Amplifier Interface | SSCNET III/H, SSCNET III |
Width (mm) | 45 |
---|---|
Height (mm) | 90 |
Depth (mm) | 95 |
Weight (kg) | 0,22 |
CE | COMPLIANT |
---|---|
UL/cUL | COMPLIANT |
EAC | COMPLIANT |
Cardboard (g) | 54 |
---|---|
Other paper (g) | 6 |
Aluminum (g) | 0 |
Steel (g) | 0 |
Styrofoam (g) | 0 |
Other plastic (g) | 54 |
Wood (g) | 0 |
Glass (g) | 0 |
Others (g) | 0 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 872-50-4, 7439-92-1, 1303-86-2, 1317-36-8 |
Dangerous Goods Regulations | NO |
RoHS Compliance | COMPLIANT |
WEEE | B2B |