Series | ZKB-HBN |
---|---|
Type | POWDER BRAKE |
Rated Torque (Nm) | 25 |
Rated Current (A) (fa_ger_79) | 1.24 |
Power Consumption (W) | 29.8 |
Inertia (kg*cm2) | 38 |
Shaft Type | PROTUDING SHAFT |
Depth (mm) | 225 |
---|---|
Weight (kg) | 11 |
Width (mm) | 180 |
Height (mm) | 180 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
UKCA | COMPLIANT |
REACH Limit Exceeded | NO |
---|---|
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |