Series | ZA-A1 |
---|---|
Type | POWDER CLUTCH |
Rated Torque (Nm) | 12 |
Rated Current (A) (fa_ger_79) | 0.9 |
Power Consumption (W) | 21.6 |
Shaft Type | THROUGH-SHAFT |
Depth (mm) | 103 |
---|---|
Weight (kg) | 4.5 |
Width (mm) | 160 |
Height (mm) | 160 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
UKCA | COMPLIANT |
REACH Limit Exceeded | NO |
---|---|
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |