MITSUBISHI ELECTRIC Changes for the Better
France

Powder clutch; ZKB-BN Series; Rated torque 12 Nm; Natural cooling

Product Dimensions & Weight

Width (mm)192
Height (mm)170
Depth (mm)152
Weight (kg)5,5

Conformity

CECOMPLIANT
UKCACOMPLIANT

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO