FFR-MSH-170-30A-SB2-LL

Material number 404037
Radio Noise Filter for FR-E740/E840-120/170; C1 10m, C2 30m; Book size mounting

FA-Inverter: Filter

TypeRADIO NOISE FILTER
SeriesFR-E800 SERIES, FR-D700 SERIES
Applicable InverterFR-E840-0120/0170, FR-D740-120/160SC
Rated Current (A) (fa_ger_79)30
Power Loss (W)42
Leakage Current (mA)<20
Protection ClassIP20

Product Dimensions & Weight

Depth (mm)150
Weight (kg)1.4
Width (mm)55
Height (mm)210

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)227.6
Steel (g)0
Glass (g)0
Other plastic (g)147
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO