MITSUBISHI ELECTRIC Changes for the Better
France

AC/DC Rectifier;450kW;3x525-690V;int.DC Choke;200%60s/250%3s;Parallel operation

FA-Inverter: External Option

SeriesFR-CC2 690V SERIES
TypeAC/DC RECTIFIER

Product Dimensions & Weight

Width (mm)290
Height (mm)1600
Depth (mm)565
Weight (kg)237

Conformity

CECOMPLIANT
UL/cULCOMPLIANT

Product Packaging

Cardboard (g)0
Other paper (g)0
Aluminum (g)0
Steel (g)100
Styrofoam (g)0
Other plastic (g)500
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B