MITSUBISHI ELECTRIC Changes for the Better
France

Servomotor HG Series, Power 3.5 kW; Torque 11.1 Nm, Max. 27.9 Nm, Brake

FA-Servo-Motion: Servo Motor

SeriesMELSERVO-J4
TypeHG-RR
Rated Capacity (kW)3,5
Rated Torque (Nm)11,1
Maximum Torque (Nm)27,9
Rated Speed (rpm)3000
Maximum Speed (rpm)4500
Inertia (kg*cm2)11,8
BrakeYES
Shaft TypeSTRAIGHT SHAFT
Protection ClassIP65
Power Supply (V)200
Current TypeAC
Encoder Type22-BIT
Encoder Resolution (p/rev)4194304
InertiaULTRA-LOW INERTIA

Product Dimensions & Weight

Width (mm)130
Height (mm)182,4
Depth (mm)315
Weight (kg)15

Conformity

CECOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)800
Other paper (g)35
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)25
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number127-19-5
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO