MITSUBISHI ELECTRIC Changes for the Better
France

Servomotor; HK-RT Series; Power 3,5 kW; Torque 11,1 Nm, max. 33,4Nm; 400V; Brake

FA-Servo-Motion: Servo Motor

SeriesMELSERVO-J5
TypeHK-RT
Rated Capacity (kW)3,5
Rated Torque (Nm)11,1
Maximum Torque (Nm)27,9
Rated Speed (rpm)3000
Maximum Speed (rpm)6000
Inertia (kg*cm2)6,57
BrakeYES
Shaft TypeSTRAIGHT SHAFT
Protection ClassIP67
Power Supply (V)400
Current TypeAC
Encoder Type26-BIT
Encoder Resolution (p/rev)67108864
InertiaULTRA-LOW INERTIA

Product Dimensions & Weight

Width (mm)130
Height (mm)182,8
Depth (mm)302,5
Weight (kg)15

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)1.170,0
Other paper (g)35,0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)15,0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO