MITSUBISHI ELECTRIC Changes for the Better

MR-J5-12KB4-RJ

Material number 735488
Digital AC-Servo Amplifier MR-J5-B, for Motor Power 12 kW; 400V; RJ type

FA-Servo-Motion: Servo Amplifier

Number of Axes1
Dynamic BreakEXTERNAL OPTION
SeriesMELSERVO-J5
TypeMR-J5
Command InterfaceSSCNETⅢ/H
Rated Capacity (kW)12
Power Supply 3 Phase (VAC)380-480

Product Dimensions & Weight

Depth (mm)260
Weight (kg)12.7
Width (mm)220
Height (mm)400

Conformity

CECOMPLIANT

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO