MITSUBISHI ELECTRIC Changes for the Better
We use cookies to improve your experience on our website, to personalise content and ads, to provide social media features and to analyse our traffic. We also share information about your use of our website with our social media, advertising and analytics partners, who may combine it with other information that you have provided to them or that they have collected from your use of their services. Please click [Accept All Cookies] if you agree with the use of all of our cookies. Please click [Cookies Settings] to customise your cookies settings on our website.Cookies Policy

MR-J5-12KG4-HS

Material number 735479
Digital AC-Servo Amplifier MR-J5-G, for Motor Power 12 kW; 400V; Safety

FA-Servo-Motion: Servo Amplifier

Number of Axes1
Dynamic BreakEXTERNAL OPTION
SeriesMELSERVO-J5
TypeMR-J5
Command InterfaceCC-LINK IE TSN
Rated Capacity (kW)12
Power Supply (VAC)3PHASE 400V

Product Dimensions & Weight

Depth (mm)260
Weight (kg)12.7
Width (mm)220
Height (mm)400

Conformity

CECOMPLIANT

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO