MR-JET-350G4-HS

Material number 733466
Digital AC-Servo Amplifier; MR-JET; for Motor Power 3,5 kW; 400V; Safety

FA-Servo-Motion: Servo Amplifier

Number of Axes1
Dynamic BreakBUILT-IN
SeriesMELSERVO-JET
TypeMR-JET
Power Supply (VAC)3PHASE 400V
Safety Function TypeSTO (IEC/EN 61800-5-2)
Command InterfaceCC-LINK IE TSN
Rated Capacity (kW)3.5

Product Dimensions & Weight

Depth (mm)195
Weight (kg)2.3
Width (mm)90
Height (mm)172

Conformity

CECOMPLIANT

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO