MEsoftstart Industrial Core series (100A-200A)

For regular applications where easy, potentiometer-based setup is preferred Reliability, robustness and safety built in to increase productivity and plant availability Easy potentiometer/DIP switch configuration of the common motor soft start and stop curves Default protections and control options (changeable by PC app) 100A to 200A frame sizes for motors from 11kW to 315kW 400Vac, 525Vac and 690Vac supply choice
Whitepaper: Advanced motion applications to drive machine builders' competitiveness
An easy guide on What to look for in motion control systems to deliver futureproof applications.