MITSUBISHI ELECTRIC Changes for the Better
France

Tension detector; LX Series; Rated load 2000 N

FA-Tension Controller: Tension Detector

SeriesLX SERIES
TypeSTATIONARY TYPE
Installation MethodFLOOR, CEILING, WALL

Product Dimensions & Weight

Depth (mm)68
Weight (kg)3
Width (mm)150
Height (mm)92

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UKCACOMPLIANT

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO