MITSUBISHI ELECTRIC Changes for the Better
France

GOT2000;10,4"TFT;AC;SVGA;65k colors;USB;Eth;SD;Without extension interface

FA-HMI: Human Machine Interface

SeriesGOT2000 SERIES
TypeGT27 MODEL
DisplayTFT
Display Colour65536
Display Size (Inch)10
Resolution (Pixels)800X600
Power Supply (V)100-240
Current TypeAC
Protection ClassIP67F
Internal Memory Capacity (MB)256
Memory Card SlotSD
USB3
Ethernet Port1
RS-2321
RS-422/4851
Slot for Optional CardsYES

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)640
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)25,7
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO