MITSUBISHI ELECTRIC Changes for the Better
France

PLC Q Series Input module; 48 V AC/DC; 16 inputs

FA-MOD PLC: Digital Input Module

SeriesMELSEC-Q SERIES
TypeAC INPUT
Occupied I/O Points on PLC16
Integrated Digital Inputs16
Rated Input Voltage (VAC)48
Rated Input Voltage (VDC)48
WiringSCREW
Int. Current Consumption (A)0,05

Product Dimensions & Weight

Width (mm)27,4
Height (mm)98
Depth (mm)90
Weight (kg)0,13

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)40
Other paper (g)1
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)2
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1, 1303-86-2
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO