MITSUBISHI ELECTRIC Changes for the Better
France

PLC Q Series Output module; 100-240V AC; 0.6A, 16 triac outputs; screw terminals

FA-MOD PLC: Digital Output Module

SeriesMELSEC-Q SERIES
TypeTRIAC OUTPUT
Occupied I/O Points on PLC16
Integrated Digital Outputs16
Output TypeTRIAC
Rated Load Voltage (VAC)100-240
WiringSCREW
Int. Current Consumption (A)0,25

Product Dimensions & Weight

Width (mm)27,4
Height (mm)98
Depth (mm)90
Weight (kg)0,254

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)1
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)17
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO