UN-AX2CX 2A

Auxiliary contact. 2NO; front clip-on; for S(D)-N10 up to 65, SR(D)-N4

FA-MC: Electrical Option

SeriesMS-N CONTACTOR & RELAY OPTIONS
TypeAUXILIARY CONTACTS

Product Dimensions & Weight

Width (mm)23,5
Height (mm)45
Depth (mm)33
Weight (kg)0,03

Conformity

CECOMPLIANT
UKCACOMPLIANT

Environmental

REACH Limit ExceededNO
Dangerous Goods RegulationsNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Mercor – Protecting Warsaw Metro from fire emergencies