UN-ML150

Mechanical interlock. For S(D)-N150

FA-MC: Mechanical Option

SeriesMS-N CONTACTOR OPTIONS
TypeMECHANICAL INTERLOCK

Conformity

CECOMPLIANT
EACCOMPLIANT

Product Packaging

Cardboard (g)100
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)1,9
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods RegulationsNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Mercor – Protecting Warsaw Metro from fire emergencies