S-T20 AC400V 1A1B

Magnetic contactor. 7,5kW; 1NO + 1NC; Us = AC 400V, 50Hz

FA-MC: Magnetic Contactor

SeriesMS-T SERIES
TypeAC CONTACTOR
Rated Capacity (kW)7,5
Rated Current (A)18
Coil Voltage (V)380-440
Number of Poles3
No of Auxiliary Contacts NO1
No of Auxiliary Contacts NC1
Range of Setting Current (A)N/A
Frame Size20

Product Dimensions & Weight

Width (mm)43
Height (mm)75
Depth (mm)78
Weight (kg)0,27

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT

Product Packaging

Cardboard (g)150
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)1
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
WEEEB2B
Service
Mercor – Protecting Warsaw Metro from fire emergencies