S-T65 AC400V

Magnetic contactor. 30kW; 2NO + 2NC; Us = AC 400V, 50Hz

FA-MC: Magnetic Contactor

SeriesMS-T SERIES MAGNETIC CONTACTOR
TypeNON-REVERSING, AC OPERATED
Rated Capacity (kW)3-PHASE AC220-240V: 18.5, 3-PHASE AC380-440V: 30, 3-PHASE AC690V: 30
Rated Current (A)3-PHASE AC690V: 38
Coil Voltage (V)380-440
Number of Poles3
No of Auxiliary Contacts NO2
No of Auxiliary Contacts NC2
Frame Size65

Product Dimensions & Weight

Width (mm)88
Height (mm)106
Depth (mm)106
Weight (kg)0,75

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)300
Other paper (g)50
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 80-05-7, 552-30-7, 7439-92-1, 25214-70-4, 101-77-9, 1000597-52-3
Dangerous Goods RegulationsNO
WEEEB2B
Mercor – Protecting Warsaw Metro from fire emergencies