S-T80 AC24V

Magnetic contactor. 45kW; 2NO + 2NC; Us = AC 24V, 50Hz

FA-MC: Magnetic Contactor

SeriesMS-T SERIES
TypeAC CONTACTOR
Rated Capacity (kW)45
Rated Current (A)85
Coil Voltage (V)24
Number of Poles3
No of Auxiliary Contacts NO2
No of Auxiliary Contacts NC2
Range of Setting Current (A)N/A
Frame Size80

Product Dimensions & Weight

Width (mm)88
Height (mm)106
Depth (mm)106
Weight (kg)0,75

Conformity

CECOMPLIANT
UL/cULCOMPLIANT

Product Packaging

Cardboard (g)300
Other paper (g)50
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number80-05-7
WEEEB2B
Service
Mercor – Protecting Warsaw Metro from fire emergencies