MITSUBISHI ELECTRIC Changes for the Better
France

Connecting bar kit S(D)-N20-21 with TH-N20KP/T25KP

FA-MC: Electrical Option

SeriesMS-N CONTACTOR& MTR.PROT.RELAY
TypeCONNECTING BAR KIT

Product Dimensions & Weight

Weight (kg)0,01

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)0
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)2
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO