MITSUBISHI ELECTRIC Changes for the Better

AE1000-SW 3P F TAL ETRBASE-P3 AX10 1000A

Material number 703296
Circuit-breaker;In max=1000A; Icu=Ics=65kA at AC500V; with relay base; 5a5b; TAL

FA-ACB: Air Circuit Breaker

SeriesAE-SW SERIES
TypeFIXED TYPE
Frame Size1,000
Rated Voltage (V)690
Number of Poles3
Rated Current (A)1,000
Current TypeAC
Current Range Ir (A)500-1000
Breaking Capacity at 500V (kA)65
Compliant with Standard(s)EN60947-2, IEC60947-2, JIS C 8201-2-1
Cycles with Rated Current5,000
Cycles without Rated Current25,000
No of Auxiliary Contacts NO5
No of Auxiliary Contacts NC5
Internal Power Supply (V)100-240 AC 100-125 DC
Power consumption (W)26
Automatic Tripping DeviceELECTRONIC

Conformity

CECOMPLIANT
Shipping ApprovalsABS, BV, CCS, DNV-GL, LR, NK
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO