Series | WS-V SERIES - ELCB |
---|---|
Type | NV-S TYPE (STANDARD CLASS) |
Rated Current (A) | 125 |
Current Type | AC |
Number of Poles | 4 |
Rated Voltage (V) | 200-440 |
Rated Current Sensibility (mA) | 100/200/500 |
Depth (mm) | 90 |
---|---|
Weight (kg) | 1.4 |
Width (mm) | 120 |
Height (mm) | 130 |
CE | COMPLIANT |
---|---|
Shipping Approvals | NON-COMPLIANT |
EAC | NON-COMPLIANT |
UL/cUL | NON-COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 72 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 0 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 1000597-52-3, 71868-10-5, 13560-89-9, 7439-92-1 |
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2C |
Dangerous Goods Identifier | NO |